SBVS341A July 2017 – February 2024 TPS3710-Q1
PRODUCTION DATA
The TPS3710-Q1 device is a wide-supply
voltage comparator that operates over a VDD range of 1.8V to
18V. The device has a high-accuracy comparator with an internal
400mV reference and an open-drain output rated to 18V for precision voltage detection. The
device can be used as a voltage monitor. The monitored voltage are set with the use of
external resistors.