SLVSAT1A June 2011 – July 2022 TPS54325-Q1
PRODUCTION DATA
The TPS54325-Q1 uses an adaptive on-time control scheme and does not have a dedicated on-board oscillator. The TPS54325-Q1 runs with a pseudo-constant frequency of 700 kHz by using the input voltage and output voltage to set the on-time one-shot timer. The on time is inversely proportional to the input voltage and proportional to the output voltage, therefore, when the duty ratio is VOUT / VIN, the frequency is constant