SLVSGD2A May 2023 – February 2024 TPS543B25
PRODUCTION DATA
When the TPS543B25 is enabled, but the high-side FET and low-side FET are disabled due to a fault condition, the output voltage discharge mode is enabled, turning on the discharge FET from SW to PGND to discharge the output voltage. The discharge FET is turned off when the converter is ready to resume switching, either after the fault clears or after the wait time before hiccup is over.
The output voltage discharge mode is activated by any of the following fault events: