SLVS413I October   2002  – December 2016 TPS61040 , TPS61041

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Peak Current Control
      2. 7.3.2 Soft Start
      3. 7.3.3 Enable
      4. 7.3.4 Undervoltage Lockout
      5. 7.3.5 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Inductor Selection, Maximum Load Current
        2. 8.2.2.2 Setting the Output Voltage
        3. 8.2.2.3 Line and Load Regulation
        4. 8.2.2.4 Output Capacitor Selection
        5. 8.2.2.5 Input Capacitor Selection
        6. 8.2.2.6 Diode Selection
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Third-Party Products Disclaimer
    2. 11.2 Related Links
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DBV|5
  • DDC|5
  • DRV|6
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • 1.8-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range up to 28 V
  • 400-mA (TPS61040) and 250-mA (TPS61041) Internal Switch Current
  • Up to 1-MHz Switching Frequency
  • 28-μA Typical No-Load Quiescent Current
  • 1-μA Typical Shutdown Current
  • Internal Soft Start
  • Available in SOT23-5, TSOT23-5,
    and 2-mm × 2-mm × 0.8-mm WSON Packages

Applications

  • LCD Bias Supply
  • White-LED Supply for LCD Backlights
  • Digital Still Camera
  • PDAs, Organizers, and Handheld PCs
  • Cellular Phones
  • Internet Audio Players
  • Standard 3.3-V or 5-V to 12-V Conversion

Description

The TPS6104x is a high-frequency boost converter dedicated for small to medium LCD bias supply and white LED backlight supplies. The device is ideal to generate output voltages up to 28 V from a dual-cell NiMH/NiCd or a single-cell Li-Ion battery. The part can also be used to generate standard 3.3-V or 5-V to 12-V power conversions.

The TPS6104x operates with a switching frequency up to 1 MHz. This frequency allows the use of small external components using ceramic as well as tantalum output capacitors. Together with the thin WSON package, the TPS6104x gives a very small overall solution size. The TPS61040 device has an internal 400-mA switch current limit, while the TPS61041 device has a 250-mA switch current limit, offering lower output voltage ripple and allows the use of a smaller form factor inductor for lower power applications. The low quiescent current (typically 28 μA) together with an optimized control scheme, allows device operation at very high efficiencies over the entire load current range.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS61040 SOT-23 (5) 2.90 mm × 1.60 mm
SOT (5) 2.90 mm ×1.60 mm
WSON (6) 2.00 mm × 2.00 mm
TPS61041 SOT-23 (5) 2.90 mm ×1.60 mm
WSON (6) 2.00 mm × 2.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Typical Application Schematic

TPS61040 TPS61041 ta_lvs413.gif