SLVSFE7 November 2019 TPS61391
PRODUCTION DATA.
It is suggested that the TPS61391 device works in the DCM operation; otherwise the output voltage would not be delivered for low input voltage to high output voltage.
With the device working in DCM operation, the maximum inductor could be calculated by equation Equation 1 and Equation 2:
where
For instance, if VIN = 3.3 V, VOUT = 60 V, fSW = 600 kHz, ILIM = 0.8 A, the LMAX = 6.5 µH
However, there is minimum inductance is determined by the power delivered to the output side at given input condition.
where
For instance, if IOUT = 8 mA, VOUT = 60 V, fSW = 600 kHz, ILIM = 0.8 A, eff = 0.6, the LMIN = 4.2 µH
With the calculation aforementioned, the operating inductor is recommended between the LMIN and LMAX.
The 4.7 µH inductance is optimum value for using the TPS61391 in application.