SLVSA67F February   2010  – April 2020 TPS62400-Q1 , TPS62402-Q1 , TPS62404-Q1 , TPS62405-Q1

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
      2.      TPS62402-Q1 Efficiency versus Output Current, VOUT1 and VOUT2
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
      1. 9.1.1 Converter 1
      2. 9.1.2 Converter 2
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Enable
      2. 9.3.2 DEF_1 Pin Function
      3. 9.3.3 180° Out-of-Phase Operation
      4. 9.3.4 Short-Circuit Protection
      5. 9.3.5 Thermal Shutdown
      6. 9.3.6 EasyScale Interface: One-Pin Serial Interface for Dynamic Output-Voltage Adjustment
        1. 9.3.6.1 General
        2. 9.3.6.2 Protocol
    4. 9.4 Device Functional Modes
      1. 9.4.1 Power-Save Mode
        1. 9.4.1.1 Dynamic Voltage Positioning
        2. 9.4.1.2 Soft Start
        3. 9.4.1.3 100% Duty-Cycle Low-Dropout Operation
        4. 9.4.1.4 Undervoltage Lockout
      2. 9.4.2 Mode Selection
    5. 9.5 Programming
      1. 9.5.1 Addressable Registers
        1. 9.5.1.1 Bit Decoding
        2. 9.5.1.2 Acknowledge
        3. 9.5.1.3 Mode Selection
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Output Voltage Setting
          1. 10.2.2.1.1 Converter 1 Adjustable Default Output-Voltage Setting: TPS62400-Q1
          2. 10.2.2.1.2 Converter 1 Fixed Default Output-Voltage Setting (TPS62402-Q1, TPS62404-Q1, and TPS62405-Q1)
          3. 10.2.2.1.3 Converter 2 Adjustable Default Output-Voltage Setting (TPS62400-Q1):
          4. 10.2.2.1.4 Converter 2 Fixed Default Output-Voltage Setting
        2. 10.2.2.2 Output Filter Design (Inductor and Output Capacitor)
          1. 10.2.2.2.1 Inductor Selection
          2. 10.2.2.2.2 Output-Capacitor Selection
          3. 10.2.2.2.3 Input Capacitor Selection
      3. 10.2.3 Application Curves
    3. 10.3 System Examples
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 Third-Party Products Disclaimer
    2. 13.2 Related Links
    3. 13.3 Support Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Addressable Registers

Three registers with a data content of five bits are addressable. With 5-bit data content, 32 different values for each register are available. Table 1 shows the addressable registers to set the output voltage when the DEF_1 pin works as a digital input. In this case, converter 1 has a related register for each DEF_1 pin condition, and one register for converter 2. A high or low condition on pin DEF_1 (TPS62402-Q1, TPS62404-Q1, and
TPS62405-Q1) selects either the content of register REG_DEF_1_High or REG_DEF_1_Low, thus setting the output voltage of converter 1 according to the values in Table 4.

Table 2 shows the addressable registers if the DEF_1 pin acts as an analog input with external resistors connected. In this case, one register is available for each converter. The values in Table 5 set the output voltage of converter 1. Table 6 shows the available voltages for converter 2. Use of a precise internal resistor divider network to generate these output voltages makes external resistors unnecessary (less board space) and provides higher output-voltage accuracy. Enabling at least one of the converters (EN1 or EN2 is high) activates the interface. After the start-up time tStart (170 μs), the interface is ready for data reception.

Table 1. Addressable Registers for Default Fixed-Output Voltage Options (PIN DEF_1 = Digital Input)

DEVICE REGISTER DESCRIPTION DEF_1
PIN
A1 A0 D4 D3 D2 D1 D0
TPS62402-Q1,
TPS62404-Q1,
TPS62405-Q1
REG_DEF_1_High Converter 1 output voltage setting for
DEF_1 = High condition. The content of the register is active with the DEF_1 pin high.
High 0 1 Output voltage setting, see Table 4
REG_DEF_1_Low Converter 1 output voltage setting for
DEF_1 = Low condition.
Low 0 0 Output voltage setting, see Table 4
REG_DEF_2 Converter 2 output voltage Not applicable 1 0 Output voltage setting, see Table 6
Do not use 1 1

Table 2. Addressable Registers for Adjustable-Output Voltage Options (PIN DEF_1 = Analog Input)

DEVICE REGISTER DESCRIPTION A1 A0 D4 D3 D2 D1 D0
TPS62400-Q1 REG_DEF_1_High Not available
REG_DEF_1_ Low Converter 1 output-voltage setting 0 0 See Table 5
REG_DEF_2 Converter 2 output voltage 1 0 See Table 6
Do not use 1 1