SLUSEG9E December 2021 – June 2024 TPS62A01 , TPS62A01A , TPS62A02 , TPS62A02A
PRODUCTION DATA
The inductor and output capacitor together provide a low-pass filter. To simplify this process, Table 8-3 outlines possible inductor and capacitor value combinations. Checked cells represent combinations that are proven for stability by simulation and lab test. Check further combinations for each individual application.
VOUT [V] | L [µH](1) | COUT [µF](2) | ||
---|---|---|---|---|
10 | 22 | 2 × 22 | ||
0.6 ≤ VOUT < 1.2 | 1 | + | ++(3) | |
1.2 ≤ VOUT < 1.8 | ++(3) | + | ||
1.8 ≤ VOUT | +(4) | ++(3) | + |
A 0.47uH inductor can also be used with the same recommended output capacitors for the TPS62A02x. In case a lower output ripple is desired, higher output capacitance can help reduce the ripple.