SWCS142 July 2018 TPS650861
PRODUCTION DATA.
Asserted when an internal temperature sensor detects rise of die temperature above the CRITICAL temperature threshold (TCRIT). There are 5 temperature sensors across the die.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | RESERVED | DIE_CRIT | VTT_CRIT | TOP-RIGHT
_CRIT |
TOP-LEFT
_CRIT |
BOTTOM-RIGHT
_CRIT |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Access | R | R | R | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
4 | DIE_CRIT | R/W | 0 | Temperature of rest of die has exceeded TCRIT.
0: Not asserted. 1: Asserted. The host to write 1 to clear. |
3 | VTT_CRIT | R/W | 0 | Temperature of VTT LDO has exceeded TCRIT.
0: Not asserted. 1: Asserted. The host to write 1 to clear. |
2 | TOP-RIGHT_CRIT | R/W | 0 | Temperature of die Top-Right has exceeded TCRIT. Top-Right corner of die from top view given pin1 is in Top-Left corner.
0: Not asserted. 1: Asserted. The host to write 1 to clear. |
1 | TOP-LEFT_CRIT | R/W | 0 | Temperature of die Top-Left has exceeded TCRIT.Top-Left corner of die from top view given pin1 is in Top-Left corner.
0: Not asserted. 1: Asserted. The host to write 1 to clear. |
0 | BOTTOM-RIGHT_CRIT | R/W | 0 | Temperature of die Bottom-Right has exceeded TCRIT. Bottom-Right corner of die from top view given pin1 is in Top-Left corner.
0: Not asserted. 1: Asserted. The host to write 1 to clear. |