SLVSB64I November 2011 – March 2018 TPS65217
PRODUCTION DATA.
SEQ3 is shown in Figure 56 and described in Table 28.
Return to Summary Table.
This register is password protected.
DATA BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
---|---|---|---|---|---|---|---|---|---|
FIELD NAME | LDO2_SEQ[3:0] | Reserved | LDO3_SEQ[2:0] | ||||||
READ/WRITE | R/W | R/W | R/W | R/W | R | R/W | R/W | R/W | |
RESET VALUE | TPS65217A | 0b | 0b | 1b | 0b | 0b | 0b | 0b | 1b |
TPS65217B | 0b | 0b | 1b | 0b | 0b | 0b | 1b | 1b | |
TPS65217C | 0b | 0b | 1b | 1b | 0b | 0b | 1b | 0b | |
TPS65217D | 0b | 0b | 1b | 1b | 0b | 0b | 1b | 0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–4 | LDO2_SEQ[3:0] | R/W | TPS65217A: 0010b
TPS65217B: 0010b TPS65217C: 0011b TPS65217D: 0011b |
LDO2 enable STROBE 0000b = Rail is not controlled by sequencer. 0001b = Enable at STROBE1 0010b = Enable at STROBE2 0011b = Enable at STROBE3 0100b = Enable at STROBE4 0101b = Enable at STROBE5 0110b = Enable at STROBE6 0111b = Enable at STROBE7 1000b = Rail is not controlled by sequencer. 1001b = Rail is not controlled by sequencer. 1010b to 1101b = Reserved 1110b = Enable at STROBE14 1111b = Enabled at STROBE15 (with SYS) |
3 | Reserved | R | 0b | This bit is reserved |
2–0 | LDO3_SEQ[2:0] | R/W | TPS65217A: 001b
TPS65217B: 011b TPS65217C: 010b TPS65217D: 010b |
LS1 or LDO3 enable state 000b = Rail is not controlled by sequencer 001b = Enable at STROBE1 010b = Enable at STROBE2 011b = Enable at STROBE3 100b = Enable at STROBE4 101b = Enable at STROBE5 110b = Enable at STROBE6 111b = Enable at STROBE7 |