SLVSDC2C February 2016 – August 2021 TPS65981
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SPI | ||||||
SPI_VIH | High-level input voltage | LDO_3V3 = 3.3 V | 2 | V | ||
SPI_VIL | Low-level input voltage | LDO_3V3 = 3.3 V | 0.8 | V | ||
SPI_HYS | Input hysteresis voltage | LDO_3V3 = 3.3 V | 0.2 | V | ||
SPI_ILKG | Leakage current | Output is Hi-Z, VIN = 0 to LDO_3V3 | –1 | 1 | μA | |
SPI_VOH | SPI output-high voltage | IO = –8 mA, LDO_3V3=3.3 V | 2.9 | V | ||
IO = –15 mA, LDO_3V3=3.3 V | 2.5 | |||||
SPI_VOL | SPI output-low voltage | IO = 10 mA | 0.4 | V | ||
IO = 20 mA | 0.8 | |||||
SWDIO | ||||||
SWDIO_VIH | High-level input voltage | LDO_3V3 = 3.3 V | 2 | V | ||
SWDIO_VIL | Low-level input voltage | LDO_3V3 = 3.3 V | 0.8 | V | ||
SWDIO_HYS | Input hysteresis voltage | LDO_3V3 = 3.3 V | 0.2 | V | ||
SWDIO_ILKG | Leakage current | Output is Hi-Z, VIN = 0 to LDO_3V3 | –1 | 1 | μA | |
SWDIO_VOH | Output high voltage | IO = –8 mA, LDO_3V3 = 3.3 V | 2.9 | V | ||
IO = –15 mA, LDO_3V3 = 3.3 V | 2.5 | |||||
SWDIO_VOL | Output low voltage | IO = 10 mA | 0.4 | V | ||
IO = 20 mA | 0.8 | |||||
SWDIO_RPU | Pull-up resistance | 2.8 | 4 | 5.2 | kΩ | |
SWDIO_TOS | SWDIO output skew to falling edge SWDCLK | –5 | 5 | ns | ||
SWDIO_TIS | Input setup time required between SWDIO and rising edge of SWCLK | 6 | ns | |||
SWDIO_TIH | Input hold time required between SWDIO and rising edge of SWCLK | 1 | ns | |||
SWDCLK | ||||||
SWDCL_VIH | High-level input voltage | LDO_3V3 = 3.3 V | 2 | V | ||
SWDCL_VIL | Low-level input voltage | LDO_3V3 = 3.3 V | 0.8 | V | ||
SWDCL_THI | SWDIOCLK HIGH period | 0.05 | 500 | μs | ||
SWDCL_TLO | SWDIOCLK LOW period | 0.05 | 500 | μs | ||
SWDCL_HYS | Input hysteresis voltage | LDO_3V3 = 3.3 V | 0.2 | V | ||
SWDCL_RPU | Pull-up resistance | 2.8 | 4 | 5.2 | kΩ | |
GPIO (GPIO0, GPIO2-8, DEBUG1, DEBUG_CTL1/2, MRESET, RESETZ, BUSPOWERZ) | ||||||
GPIO_VIH | High-level input voltage | LDO_3V3 = 3.3 V | 2 | V | ||
VDDDIO = 1.8 V | 1.25 | |||||
GPIO_VIL | Low-level input voltage | LDO_3V3 = 3.3 V | 0.8 | V | ||
VDDIO = 1.8 V | 0.63 | |||||
GPIO_HYS | Input hysteresis voltage | LDO_3V3 = 3.3 V | 0.2 | V | ||
VDDIO = 1.8 V | 0.09 | |||||
GPIO_ILKG | I/O leakage current | Pin is Hi-Z; VIN = 0 V to VDD (VDDIO or LDO_3V3) | –1 | 1 | μA | |
GPIO_RPU | Pull-up resistance (GPIO0, GPIO2-8, DEBUG1, MRESET, RESETZ, BUSPOWERZ) | Pull-up enabled | 50 | 100 | 150 | kΩ |
Pull-up resistance (DEBUG_CTL1/2) | 2.5 | 5 | 7.5 | |||
GPIO_RPD | Pull-down resistance (GPIO0, GPIO2-8, DEBUG1, MRESET, RESETZ, BUSPOWERZ)(1) | Pull-down enabled | 50 | 100 | 150 | kΩ |
GPIO_DG | Digital input path de-glitch | 20 | ns | |||
GPIO_VOH | GPIO output-high voltage | IO = –2 mA, LDO_3V3 = 3.3 V | 2.9 | V | ||
IO = –2 mA, VDDIO = 1.8 V | 1.35 | |||||
GPIO_VOL | GPIO output-low voltage | IO = 2 mA, LDO_3V3 = 3.3 V | 0.4 | V | ||
IO = 2 mA, VDDIO = 1.8 V | 0.45 | |||||
I2C_IRQZ | ||||||
OD_VOL | Low-level output voltage | IOL = 2 mA | 0.4 | V | ||
OD_LKG | Leakage current | Output is Hi-Z, VIN = 0 to LDO_3V3 | –1 | 1 | μA | |
SBU | ||||||
SBU_VIH | High-level input voltage | LDO_3V3 = 3.3 V | 2 | V | ||
SBU_VIL | Low-level input voltage | LDO_3V3 = 3.3 V | 0.8 | V | ||
SBU_HYS | Input hysteresis voltage | LDO_3V3 = 3.3 V | 0.2 | V |