SBVS189G March 2012 – October 2023 TPS7A7100
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS7A7100 has an SS pin that provides a soft-start (slow start) function.
By leaving the SS pin open, the TPS7A7100 performs a soft-start by default.
As shown in the Functional Block Diagram, by connecting a capacitor between the SS pin and ground, the CSS capacitor forms an RC pair together with the integrated 50-kΩ resistor. The RC pair operates as an RC-delay circuit for the soft-start with the internal 700-µs delay circuit.
The relationship between CSS and the soft-start time is illustrated in the Application Curves.