SBVS190F March 2012 – October 2023 TPS7A7300
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN | Input voltage range | 1.425 | 6.5 | V | |||
V(SS) | SS pin voltage | 0.5 | V | ||||
VOUT | Output voltage range | Adjustable with external feedback resistors | 0.9 | 5 | V | ||
Fixed with voltage setting pins | 0.9 | 3.5 | |||||
Output voltage accuracy(5)(6) | Adjustable, 25 mA ≤ IOUT ≤ 3 A | –2.0% | 2.0% | ||||
Fixed, 25 mA ≤ IOUT ≤ 3 A | –3.0% | 3% | |||||
ΔVO(ΔVI) | Line regulation | IOUT = 25 mA | 0.01 | %/V | |||
ΔVO(ΔIO) | Load regulation | 25 mA ≤ IOUT ≤ 3 A | 0.1 | %/A | |||
V(DO) | Dropout voltage (7) | VOUT ≤ 3.3 V, IOUT = 3 A, V(FB) = GND | 240 | mV | |||
3.3 V < VOUT, IOUT = 3 A, V(FB) = GND | 700 | ||||||
I(LIM) | Output current limit | VOUT forced at 0.9 × VOUT(TARGET), VIN = 3.3 V, VOUT(TARGET) = 0.9 V | 3.6 | A | |||
I(GND) | GND pin current | Full load, IOUT = 3 A | 3.7 | mA | |||
Minimum load, VIN = 6.5 V, VOUT(TARGET) = 0.9 V, IOUT = 25 mA |
4 | ||||||
Shutdown, PG = (open), VIN = 6.5 V, VOUT(TARGET) = 0.9 V, V(EN) < 0.5 V |
0.1 | 5 | μA | ||||
I(EN) | EN pin current | VIN = 6.5 V, V(EN) = 0 V and 6.5 V | ±0.1 | μA | |||
VIL(EN) | EN pin low-level input voltage (disable device) | 0 | 0.5 | V | |||
VIH(EN) | EN pin high-level input voltage (enable device) | 1.1 | 6.5 | V | |||
VIT(PG) | PG pin threshold | For the direction PG↓ with decreasing VOUT | 0.85VOUT | 0.9VOUT | 0.96VOUT | V | |
Vhys(PG) | PG pin hysteresis | For PG↑ | 0.02VOUT | V | |||
VOL(PG) | PG pin low-level output voltage | VOUT < VIT(PG), IPG = –1 mA (current into device) | 0.4 | V | |||
Ilkg(PG) | PG pin leakage current | VOUT > VIT(PG), V(PG) = 6.5 V | 1 | μA | |||
I(SS) | SS pin charging current | V(SS) = GND, VIN = 3.3 V | 3.5 | 5.1 | 7.2 | μA | |
Vn | Output noise voltage | BW
= 100 Hz to 100 kHz, VIN = 1.5 V, VOUT = 1.2 V, IOUT = 3 A |
39.46 | μVRMS | |||
Tsd | Thermal shutdown temperature | Shutdown, temperature increasing | 160 | °C | |||
Reset, temperature decreasing | 140 | ||||||
TJ | Operating junction temperature | –40 | 125 | °C |