SLVSEW6F August   2021  – March 2024 TPS7H2211-SEP , TPS7H2211-SP

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Options
  6. Related Products
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics: All Devices
    6. 7.6  Electrical Characteristics: CFP and KGD Options
    7. 7.7  Electrical Characteristics: HTSSOP Option
    8. 7.8  Switching Characteristics: All Devices
    9. 7.9  Quality Conformance Inspection
    10. 7.10 Typical Characteristics
  9. Parameter Measurement Information
  10. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Enable and Overvoltage Protection
      2. 9.3.2 Current Limit
      3. 9.3.3 Soft Start (Adjustable Rise Time)
      4. 9.3.4 Parallel Operation
      5. 9.3.5 Reverse Current Protection
      6. 9.3.6 Forward Leakage Current
    4. 9.4 Device Functional Modes
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Application 1: Cold Sparing
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Capacitance
          2. 10.2.1.2.2 Enable Control
          3. 10.2.1.2.3 Overvoltage Protection
          4. 10.2.1.2.4 Soft Start Time
          5. 10.2.1.2.5 Summary
        3. 10.2.1.3 Application Curve
      2. 10.2.2 Application 2: Protection
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
          1. 10.2.2.2.1 Capacitance
          2. 10.2.2.2.2 Enable Control
          3. 10.2.2.2.3 Overvoltage Protection
          4. 10.2.2.2.4 Soft Start Time
          5. 10.2.2.2.5 Summary
        3. 10.2.2.3 Application Curve
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DAP|32
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPS7H2211 is a single channel eFuse (integrated FET load switch with additional features) that provides reverse current protection, overvoltage protection, and a configurable rise time to minimize inrush current, soft start. The device contains P-channel MOSFETs that operate over an input voltage range of 4.5V to 14V and supports a maximum continuous current of 3.5A.

The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. Overvoltage protection and soft start are programmable with few external components through the OVP and SS pins. The TPS7H2211 is available in a ceramic and plastic package with an exposed thermal pad allowing for improved thermal performance. A standard microcircuit drawing (SMD) is available for the QML 5962R1822001VXC. A vendor item drawing (VID) is available for the -SEP variant, V62/23609.

Device Information
PART NUMBER(1) GRADE(2) PACKAGE
5962R1822001VXC Flight grade QMLV-RHA 100krad(Si) 16-pin CFP 11.00 × 9.60mm Mass = 1.56g(4)
5962-1822001VXC Flight grade QMLV
TPS7H2211HKR/EM Engineering sample(3)
TPS7H2211MDAPTSEP SEP 32-pin HTSSOP 6.10 × 11.00mm Mass = 0.184g(4)
TPS7H2211EVM-CVAL Evaluation module Evaluation board
For all available packages, see the orderable addendum at the end of the data sheet. Also refer to Device Options Table.
For additional information about part grade, view SLYB235.
These units are intended for engineering evaluation only. They are processed to a noncompliant flow. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warranted for performance over the full MIL specified temperature range of –55°C to 125°C or operating life.
Mass is accurate to ±10%.
GUID-20230213-SS0I-CR91-WLHW-PJLK6DBFW4DM-low.svg Simplified Schematic