SLVSH40 November 2023 TPS92201 , TPS92201A
PRODMIX
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input stage | VIN | 2.5 | 5.5 | V |
VEN | –0.1 | 6 | V | |
VPWM | –0.1 | 6 | V | |
Output stage | VOUT | VIN | V | |
IOUT | 1.5 | A | ||
Peripheral component | Effective inductance | 2.2 | 4.7 | μH |
Effective capacitance | μF | |||
Temperature | Operating Ambient temperature, TA | -40 | 85 | °C |
Operating Junction temperature, TJ | –40 | 125 | °C |