SLUSD66D September 2019 – February 2021 TPS92520-Q1
PRODUCTION DATA
The status registers are used to report warning and fault conditions. Status registers are read-only registers. Reading the register clears the bits that are set if the condition that caused them no long exists. The clearing of the bits happens at the end of the read response SPI transfer, not at the end of the read command SPI transfer. All bits are active-high.
Address | Acronym | Register Name | Section |
---|---|---|---|
0x03 | STATUS1 | Status 1 Register (Read-Only) | Section 7.6.2.1 |
0x04 | STATUS2 | Status 2 Register (Read Only) | Section 7.6.2.2 |
0x05 | STATUS3 | Status 3 Register (Read Only) | Section 7.6.2.3 |