SLUSFJ7
December 2023
TPS92530-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Documentation Support
4.1.1
Related Documentation
4.2
Receiving Notification of Documentation Updates
4.3
Support Resources
4.4
Trademarks
4.5
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
PKD|48
MPQF050D
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slusfj7_oa
slusfj7_pm
1
Features
AEC-Q100 qualified for automotive applications
Grade 1: –40°C to 125°C ambient operating temperature
Device HBM classification level H1C
Device CDM classification level C5
Functional safety capable
Documentation available to aid functional safety system design
4.5V to 65V wide input voltage range
Configurable constant voltage and constant current operation
Up to 2A continuous output current
4% regulation accuracy (voltage and current mode)
Adaptive on-time average current control
Programmable switching frequency from 100kHz to 1.2MHz
Advanced dimming operation
10-bit precision analog dimming
10-bit precision internal PWM dimming
Supports external PWM dimming input
Optimized for external shunt dimming including LED matrix manager
Cycle-by-cycle switch overcurrent protection
Switch thermal protection
Serial Peripheral Interface (SPI)
Configurable analog reference, switching frequency, and PWM dimming duty cycle
Fault monitoring and reporting
Limp-home (LH) and standalone mode operation