DLPS039F December 2015 – April 2019 TPS99000-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOFFSET REGULATOR | ||||||
VOUT | Output Voltage | Across load conditions | 8.25 | 8.5 | 8.75 | V |
IOUT | Output Current(2) | 0.1(4) | 16.3 | mA | ||
VPGTHRESHR | Powergood Threshold, VOUT Rising | 86% | ||||
VPGTHRESHF | Powergood Threshold, VOUT Falling | 66% | ||||
COUT | Output Capacitor(3) | 1 | µF | |||
TDISC | Discharge Time | COUT = 1 µF | 260 | µs | ||
VBIAS REGULATOR | ||||||
VOUT | Output Voltage | 15.5 | 16 | 16.5 | V | |
IOUT | Output Current(2) | 0.1(4) | 1.5 | mA | ||
VPGTHRESHR | Powergood Threshold, VOUT Rising | 86% | ||||
VPGTHRESHF | Powergood Threshold, VOUT Falling | 66% | ||||
COUT | Output Capacitor(3) | 0.47 | µF | |||
TDISC | Discharge Time | COUT = 0.47 µF | 260 | µs | ||
VRESET REGULATOR | ||||||
VOUT | Output Voltage | –10.5 | –10 | –9.5 | V | |
IOUT | Output Current(1)(2) | –17.6 | –0.1(4) | mA | ||
VPGTHRESHR | Powergood Threshold | 80% | ||||
COUT | Output Capacitor(3) | 1 | µF | |||
TDISC | Discharge Time | COUT = 1 µF | 260 | µs | ||
NEGATIVE 8 V PHOTO DIODE LDO | ||||||
VIN | Input Voltage | –10 | V | |||
VOUT | Output Voltage | Unloaded | –8.5 | –8 | –7.5 | V |
IOUT | Output Current | –6 | mA | |||
VIRIPPLE | Input Ripple | 100 | mVpp |