SNVSCB8A march 2023 – april 2023 TPSF12C3
PRODUCTION DATA
Figure 9-3 shows a schematic diagram of a 10-kW high-density AC/DC regulator with conventional two-stage passive EMI filter. The CM chokes and Y-capacitors provide CM filtering, whereas the leakage inductance of the CM chokes and the X-capacitors provide DM filtering. Similar to TI reference designs TIDA-01606, the circuit uses a three-phase power-factor correction (PFC) stage with SiC power MOSFETs.
The PFC stage runs at a fixed switching frequency of 100 kHz. Even though the use of GaN or SiC power switches enables a high power density, the conventional passive EMI filter typically occupies over 20% of the total solution size.
The AC/DC stage increases the CM EMI signature based on the high dv/dt of the SiC power switches as well as the various switch-node parasitic capacitances to chassis ground.
This application example replaces the four Y-capacitors, designated as CY1, CY2, CY3 and CY4 in Figure 9-3, with a three-phase AEF circuit using the TPSF12C3. See Figure 9-3. The AEF circuit provides effective capacitive multiplication of the inject capacitor, which reduces the inductance values to maintain the target LC corner frequencies and thus the size, weight, and cost of the CM chokes, now designated as LCM1-AEF and LCM2-AEF. The total capacitance of the sense and inject capacitors is kept less than or equal to that of the replaced Y-capacitors, which results in the total line-frequency leakage current remaining effectively unchanged or reduced.