SLVSGS7C July 2023 – April 2024 TPSM8287A06 , TPSM8287A12 , TPSM8287A15
PRODMIX
Table 9-4 lists the operating parameters for this application example with the TPSM8287A12BBS device.
SYMBOL | PARAMETER | VALUE |
---|---|---|
VIN | Input voltage | 2.7 - 6.0 V |
VOUT | Output voltage | 0.90 V |
TOLVOUT | Output voltage tolerance allowed by the application | ±3.8% |
TOLDC | Output voltage tolerance of the TPSM8287A12BBS (DC accuracy) | ±0.8% |
ΔIOUT(step) | Output current load step | ±8.0 A |
tt | Load step transition time | 1 μs |
fSW | Switching frequency | 2.25 MHz |
L | Integrated inductor | 100 nH |
TOLIND | Integrated inductor tolerance | ±20% |
gm | Error amplifier transconductance | 1.5 mS |
τ | Emulated current time constant | 12.5 μs |
TOLτ | Tolerance of the emulated current time constant | ±30% |
BWτ | Target loop bandwidth | 300 kHz |
NΦ | Number of paralleled devices (phases) | 1 |
The maximum allowable deviation of the power supply is ±3.8%. The DC accuracy of the TPSM8287Axx is specified as ±0.8%, and therefore the maximum output voltage variation during a transient is given by:
Equation 34 computes the peak-to-peak inductor current ripple, which is the greatest at the maximum input voltage:
The maximum load step occurs when the load step from the application occurs at exactly the same time as the peak (or trough) of the inductor ripple current, and is given by: