SLUSEJ1A December 2021 – November 2023 TPSM8D6C24
PRODUCTION DATA
Test conditions: fSW = 550 kHz, VIN = 12 V, VOUTA = 1 V, VOUTB = 1.2 V, IOUTA = IOUTB=35 A, Airflow = 200LFM, Peak module temp: 100°C
Test conditions:
fSW = 600 kHz, VIN = 12 V, VOUT = 0.8 V, IOUT = 70 A, Airflow = 200LFM
Peak module temp: 99°C