SLUSF87 February 2024 TPSM8S6B24S
PRODUCTION DATA
There are two schemes of overtemperature protections in the TPSM8S6B24S:
The overtemperature protection (OTP) threshold is set through PMBus and compares the (8Dh) READ_TEMPERATURE_1 telemetry to the (51h) OT_WARN_LIMIT and (4Fh) OT_FAULT_LIMIT. The overtemperature (OT) fault response can be set to shutdown, restart, or continue operating without interruption.