3.3 Electrical Characteristics
over operating free-air temperature range (unless otherwise noted)
PARAMETER |
TRPGP40ATGC |
Functionality |
Not programmed |
Memory (bits) |
80 |
Memory (pages) |
1 |
Resonance frequency |
134.6 kHz |
Modulation |
FSK (frequency shift keying) 134.2 kHz and 124.2 kHz |
Transmission principle |
HDX (half duplex) |
Power source |
Powered from the reader signal (battery-less) |
Typical reading range |
≤60 cm(1) |
Typical reading time |
70 ms |
Case material |
Glass |
Protection glass |
Hermetically sealed |
EMC |
Programmed code is not affected by natural electromagnetic interference or x-rays |
Signal penetration |
Transponder can be read through almost all nonmetallic material |
Mechanical shock |
IEC 60068-2-32 free-fall drop test, 20 times from 1.5-m height |
Dimensions |
Ø 2.12 ± 0.05 mm x 12.0 ± 0.5 mm |
Weight |
0.10 g |
(1) Depends on RF regulation in country of use, the reader antenna configuration used, and the environmental conditions.