SCDS227F July 2006 – March 2015 TS3A4751
PRODUCTION DATA.
The TS3A4751 device is a bidirectional, 4-channel, normally open (NO) single-pole single-throw (SPST) analog switch that operates from a single 1.6-V to 3.6-V supply. This device has fast switching speeds, handles rail-to-rail analog signals, and consumes very low quiescent power.
The digital input is 1.8-V CMOS compatible when using a 3-V supply.
The TS3A4751 device has four normally open (NO) switches. The TS3A4751 is available in a 14-pin thin shrink small-outline package (TSSOP) and in space-saving 14-pin VQFN (RGY) and micro X2QFN (RUC) packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS3A4751 | TSSOP (14) | 5.00 mm × 4.40 mm |
VQFN (14) | 3.50 mm × 3.50 mm | |
X2QFN (14) | 2.00 mm × 2.00 mm |