8 Revision History
Changes from Revision * (August 2023) to Revision A (January 2024)
- Changed capacitance from: 14pF to: 12pFGo
- Changed leakage current from: 100nA to: 75nAGo
- Changed clamping voltage from 35V to 40VGo
- Updated the Integrated IEC 61000-4-2 ESD protection
informationGo
- Changed leakage current: typ 50nA to 25nA, max 100nA to 75nAGo
- Changed clamping voltage: 35V to 40VGo
- Changed capacitance: 14pF to 12pFGo