SLLSE76Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
These registers control the operation of the TUSB73X0. The offset in Table 8-141 is from the Operational Base, which is the address programmed into the Base Address Register 0 plus the value programmed into the Capability Registers Length (see Capability Registers Length).
REGISTER NAME | OFFSET |
---|---|
USB Command | 00h |
USB Status | 04h |
Page Size | 08h |
Reserved | 0Ch-13h |
Device Notification Control | 14h |
Command Ring Control | 18h-1Fh |
Reserved | 20h-2Fh |
Device Context Base Address Array Pointer | 30h-37h |
Configure | 38h |
Reserved | 3Ch-3FFh |
Port Register Set 1-8 | 400h-47Fh |