SLLSF93 June 2019 TUSB8042A
PRODUCTION DATA.
The TUSB8042A supports a serial interface for configuration register access. The device may be configured by an attached I2C EEPROM or accessed as a slave by an external SMBus master. The external interface is enabled when both the SCL/SMBCLK and SDA/SMBDAT pins are pulled up to 3.3 V at the de-assertion of reset. The mode, I2C master or SMBus slave, is determined by the state of SMBUSz/SS_SUSPEND pin at reset.