SCES639E January 2007 – March 2023 TXB0101
PRODUCTION DATA
For this design example, use the parameters listed in #GUID-0189ACD2-CE6E-41F1-8121-F5DFB15BBF75/SCES6419247. And make sure that VCCA ≤ VCCB.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 1.2 V to 3.6 V |
Output voltage range | 1.65 V to 5.5 V |