SCES831G September 2011 – May 2019 TXB0304
PRODUCTION DATA.
The TXB0304 can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. It can only translate push-pull CMOS logic outputs. If for open-drain signal translation, please refer to TI TXS010X products. Any external pull-down or pull-up resistors are recommended larger than 20 kΩ.