SCES930B
April 2021 – March 2022
TXU0104-Q1
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Related Products
6
Pin Configuration and Functions—TXU0104-Q1
7
Specifications
7.1
Absolute Maximum Ratings
7.2
ESD Ratings
7.3
Recommended Operating Conditions
7.4
Thermal Information
7.5
Electrical Characteristics
7.6
Switching Characteristics: Tsk, TMAX
7.7
Switching Characteristics, VCCA = 1.2 ± 0.1 V
7.8
Switching Characteristics, VCCA = 1.5 ± 0.1 V
7.9
Switching Characteristics, VCCA = 1.8 ± 0.15 V
7.10
Switching Characteristics, VCCA = 2.5 ± 0.2 V
7.11
Switching Characteristics, VCCA = 3.3 ± 0.3 V
7.12
Switching Characteristics, VCCA = 5.0 ± 0.5 V
7.13
Operating Characteristics
7.14
Typical Characteristics
8
Parameter Measurement Information
8.1
Load Circuit and Voltage Waveforms
9
Detailed Description
9.1
Overview
9.2
Functional Block Diagram
9.3
Feature Description
9.3.1
CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
9.3.1.1
Inputs with Integrated Static Pull-Down Resistors
9.3.2
Control Logic (OE) with VCC(MIN) Circuitry
9.3.3
Balanced High-Drive CMOS Push-Pull Outputs
9.3.4
Partial Power Down (Ioff)
9.3.5
VCC Isolation and VCC Disconnect
9.3.6
Over-Voltage Tolerant Inputs
9.3.7
Glitch-Free Power Supply Sequencing
9.3.8
Negative Clamping Diodes
9.3.9
Fully Configurable Dual-Rail Design
9.3.10
Supports High-Speed Translation
9.3.11
Wettable Flanks
9.4
Device Functional Modes
10
Application and Implementation
10.1
Application Information
10.2
Typical Application
10.2.1
Design Requirements
10.2.2
Detailed Design Procedure
10.2.3
Application Curve
11
Power Supply Recommendations
12
Layout
12.1
Layout Guidelines
12.2
Layout Example
13
Device and Documentation Support
13.1
Device Support
13.1.1
Regulatory Requirements
13.2
Documentation Support
13.2.1
Related Documentation
13.3
Receiving Notification of Documentation Updates
13.4
Support Resources
13.5
Trademarks
13.6
Electrostatic Discharge Caution
13.7
Glossary
14
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
PW|14
MPDS360A
BQA|14
MPQF538A
Thermal pad, mechanical data (Package|Pins)
BQA|14
QFND687
Orderable Information
sces930b_oa
sces930b_pm
1
Features
AEC-Q100 qualified for automotive applications
Available in wettable flank QFN (WBQA) package
Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
Up to 200 Mbps support for 3.3 V to 5.0 V
Schmitt-trigger inputs allows for slow and noisy inputs
Inputs with integrated static pull-down resistors
prevent channels from floating
High drive strength (up to 12 mA at 5 V)
Low power consumption
3 µA maximum (25°C)
6 µA maximum (–40°C to 125°C)
V
CC
isolation and V
CC
disconnect (I
off-float
)
feature
If either V
CC
input is <100 mV or disconnected, all outputs are disabled and become high-impedance
I
off
supports partial-power-down mode operation
Control logic (OE) with V
CC(MIN)
circuitry
allows for control from either A or B port
Pinout compatible with TXB family level shifters
Available in other variants that support common applications:
TXU0204-Q1, TXU0304-Q1
Operating temperature from –40°C to +125°C
Latch-up performance exceeds 100 mA per JESD 78, class II
ESD protection exceeds JESD 22
2500-V human-body model
1500-V charged-device model