SLUSCI6A December 2016 – February 2019 UC1843A-SP
PRODUCTION DATA.
See Table 2 for component values.
COMPONENT | VALUE |
---|---|
R1 | 5 Ω, 1 W |
R2 | 56 kΩ, 2 W |
R3 | 20 kΩ |
R4 | 4.7 kΩ |
R5 | 150 kΩ |
R6 | 10 kΩ |
R7 | 22 Ω |
R8 | 1 kΩ |
R9 | 68 Ω |
R10 | 0.55 Ω, 1 W |
R11 | 2.7 kΩ, 2 W |
R12 | 4.7 kΩ, 2 W |
R13 | 20 kΩ |
C1 | 250 µF, 250 V |
C2 | 100 µF, 25 V |
C3 | 22 µF |
C4 | 47 µF, 25 V |
C5 | 0.1 µF |
C6 | 0.0022 µF |
C7 | 470 pF |
C8 | 680 pF, 600 V |
C9 | 3300 pF, 600 V |
C10 | 4700 µF, 10 V |
C11 | 4700 µF, 10 V |
C12 | 2200 µF, 10 V |
C13 | 2200 µF, 10 V |
C14 | 100 pF |
D2 | 1N3612 |
D3 | 1N3612 |
D4 | 1N3613 |
D5 | 1N3613 |
D6 | USD945 |
D7 | UFS1002 |
D8 | UES1002 |
Q1 | UFN833 |
NOTE:
A fraction of the oscillator ramp can be resistively summed with the current sense signal to provide slope compensation for converters requiring duty cycles over 50%.