SLUSC14A May 2015 – February 2019 UC1845A-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The devices are designed to operate from an input voltage supply range between 8 V and 40 V. This input supply should be well regulated. If the input supply is located more than a few inches from the UC1845A-SP converter, additional bulk capacitance may be required in addition to the ceramic bypass capacitors. A tantalum capacitor with a value of 47 µF is a typical choice; however, this may vary depending upon the output power being delivered.