SLUSE89A May 2023 – November 2023 UCC21550
PRODUCTION DATA
The UCC21550 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4-A peak-source and 6-A peak-sink current to drive power MOSFET, SiC, GaN, and IGBT transistors.
The UCC21550 can be configured as two low-sidedrivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5-kVRMS isolation barrier, with a minimum of 125-V/ns common-mode transient immunity (CMTI).
Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5 ns. All supplies have UVLO protection.
With all these advanced features, the UCC21550 device enables high efficiency, high power density, and robustness in a wide variety of power applications.
PART NUMBER | PACKAGE(1) | REC. VDD SUPPLY MIN |
---|---|---|
UCC21550ADWR | DW (SOIC, 16) | 6.5 V |
UCC21550BDWR | DW (SOIC, 16) | 9.2 V |