SLUS746C December 2006 – April 2016 UCC27200 , UCC27201
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
HB | 2 | I | High-side bootstrap supply. The bootstrap diode is on-chip but the external bootstrap capacitor is required. Connect positive side of the bootstrap capacitor to this pin. Typical range of HB bypass capacitor is 0.022 μF to 0.1 μF, the value is dependant on the gate charge of the high-side MOSFET however. |
HI | 5 | I | High-side input. |
HO | 3 | O | High-side output. Connect to the gate of the high-side power MOSFET. |
HS | 4 | I | High-side source connection. Connect to source of high-side power MOSFET. Connect negative side of bootstrap capacitor to this pin. |
LI | 6 | I | Low-side input. |
LO | 8 | O | Low-side output. Connect to the gate of the low-side power MOSFET. |
VDD | 1 | I | Positive supply to the lower gate driver. Decouple this pin to VSS (GND). Typical decoupling capacitor range is 0.22 μF to 1 μF. |
VSS | 7 | O | Negative supply terminal for the device which is generally grounded. |
PowerPAD | PAD | — | Used on the DDA and DRM packages only. Electrically referenced to VSS (GND)(1). Connect to a large thermal mass trace or GND plane to dramatically improve thermal performance. |