SLUSAQ3G November 2011 – April 2015 UCC27523 , UCC27524 , UCC27525 , UCC27526
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDD | –0.3 | 20 | V |
OUTA, OUTB voltage | DC | –0.3 | VDD + 0.3 | |
Repetitive pulse < 200 ns(4) | –2 | VDD + 0.3 | ||
Output continuous source/sink current | IOUT_DC | 0.3 | A | |
Output pulsed source/sink current (0.5 µs) | IOUT_pulsed | 5 | ||
INA, INB, INA+, INA–, INB+, INB–, ENA, ENB voltage(3) | –0.3 | 20 | V | |
Operating virtual junction temperature, TJ | –40 | 150 | °C | |
Lead temperature | Soldering, 10 s | 300 | ||
Reflow | 260 | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage, VDD | 4.5 | 12 | 18 | V |
Operating junction temperature | –40 | 140 | °C | |
Input voltage, INA, INB, INA+, INA–, INB+, INB– | 0 | 18 | V | |
Enable voltage, ENA and ENB | 0 | 18 |
THERMAL METRIC(1) | UCC27523/4/5 | UCC27524 | UCC27523/4/5/6 | UNIT | ||
---|---|---|---|---|---|---|
SOIC (D) | MSOP (DGN) | PDIP (P) | WSON (DSD) | |||
8 PINS | 8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 130.9 | 71.8 | 62.1 | 46.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 80 | 65.6 | 52.7 | 46.7 | |
RθJB | Junction-to-board thermal resistance | 71.4 | 7.4 | 39.1 | 22.4 | |
ψJT | Junction-to-top characterization parameter | 21.9 | 7.4 | 31 | 0.7 | |
ψJB | Junction-to-board characterization parameter | 70.9 | 31.5 | 39.1 | 22.6 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | – | 19.6 | – | 9.5 |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BIAS CURRENTS | ||||||
IDD(off) | Start-up current, (based on UCC27524 Input configuration) |
VDD = 3.4 V, INA = VDD, INB = VDD |
55 | 110 | 175 | μA |
VDD = 3.4 V, INA = GND, INB = GND |
25 | 75 | 145 | |||
UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
VON | Supply start threshold | TJ = 25°C | 3.91 | 4.2 | 4.5 | V |
TJ = –40°C to 140°C | 3.7 | 4.2 | 4.65 | |||
VOFF | Minimum operating voltage after supply start | 3.4 | 3.9 | 4.4 | ||
VDD_H | Supply voltage hysteresis | 0.2 | 0.3 | 0.5 | ||
INPUTS (INA, INB, INA+, INA–, INB+, INB–), UCC2752X (D, DGN, DSD) | ||||||
VIN_H | Input signal high threshold | Output high for non-inverting input pins Output low for inverting input pins |
1.9 | 2.1 | 2.3 | V |
VIN_L | Input signal low threshold | Output low for non-inverting input pins Output high for inverting input pins |
1 | 1.2 | 1.4 | |
VIN_HYS | Input hysteresis | 0.7 | 0.9 | 1.1 | ||
INPUTS (INA, INB, INA+, INA–, INB+, INB–) UCC27524P ONLY | ||||||
VIN_H | Input signal high threshold | Output high for non-inverting input pins Output low for inverting input pins |
2.3 | V | ||
VIN_L | Input signal low threshold | Output low for non-inverting input pins Output high for inverting input pins |
1 | |||
VIN_HYS | Input hysteresis | 0.9 | ||||
ENABLE (ENA, ENB) UCC2752X (D, DGN, DSD) | ||||||
VEN_H | Enable signal high threshold | Output enabled | 1.9 | 2.1 | 2.3 | V |
VEN_L | Enable signal low threshold | Output disabled | 0.95 | 1.15 | 1.35 | |
VEN_HYS | Enable hysteresis | 0.7 | 0.95 | 1.1 | ||
ENABLE (ENA, ENB) UCC27524P ONLY | ||||||
VEN_H | Enable signal high threshold | Output enabled | 2.3 | V | ||
VEN_L | Enable signal low threshold | Output disabled | 0.95 | |||
VEN_HYS | Enable hysteresis | 0.95 | ||||
OUTPUTS (OUTA, OUTB) | ||||||
ISNK/SRC | Sink/source peak current(1) | CLOAD = 0.22 µF, FSW = 1 kHz | ±5 | A | ||
VDD-VOH | High output voltage | IOUT = –10 mA | 0.075 | V | ||
VOL | Low output voltage | IOUT = 10 mA | 0.01 | |||
ROH | Output pullup resistance(2) | IOUT = –10 mA | 2.5 | 5 | 7.5 | Ω |
ROL | Output pulldown resistance | IOUT = 10 mA | 0.15 | 0.5 | 1 | Ω |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tR | Rise time (1) | CLOAD = 1.8 nF | 7 | 18 | ns | |
tF | Fall time(1) | CLOAD = 1.8 nF | 6 | 10 | ||
tM | Delay matching between 2 channels | INA = INB, OUTA and OUTB at 50% transition point | 1 | 4 | ||
tPW | Minimum input pulse width that changes the output state | 15 | 25 | |||
tD1, tD2 | Input to output propagation delay (1) | CLOAD = 1.8 nF, 5-V input pulse | 6 | 13 | 23 | |
tD3, tD4 | EN to output propagation delay (1) | CLOAD = 1.8 nF, 5-V enable pulse | 6 | 13 | 23 |