SLUS458H July 2000 – November 2022 UCC28C40 , UCC28C41 , UCC28C42 , UCC28C43 , UCC28C44 , UCC28C45 , UCC38C40 , UCC38C41 , UCC38C42 , UCC38C43 , UCC38C44 , UCC38C45
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VDD | 20 | V | |
Input current | IVDD | 30 | mA | |
Output drive current (peak) | ±1 | A | ||
Output energy (capacitive load), EOUT | 5 | µJ | ||
Analog input voltage | COMP, CS, FB, RT/CT | –0.3 | 6.3 | V |
Output driver voltage | OUT | –0.3 | 20 | |
Reference voltage | VREF | 7 | ||
Error amplifier output sink current | COMP | 10 | mA | |
Total power dissipation at TA = 25°C | D package | 72.3 | °C/W | |
DGK package | 98.1 | |||
Lead temperature (soldering, 10 s), TLEAD | 300 | °C | ||
Operating junction temperature, TJ | –55 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |