SLUS458H July 2000 – November 2022 UCC28C40 , UCC28C41 , UCC28C42 , UCC28C43 , UCC28C44 , UCC28C45 , UCC38C40 , UCC38C41 , UCC38C42 , UCC38C43 , UCC38C44 , UCC38C45
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
REFERENCE | ||||||
VVREF | VREF voltage, initial accuracy | TJ = 25°C, IOUT = 1 mA | 4.9 | 5 | 5.1 | V |
Line regulation | VVDD = 12 V to 18 V | 0.2 | 20 | mV | ||
Load regulation | 1 mA to 20 mA | 3 | 25 | mV | ||
Temperature stability | See (2) | 0.2 | 0.4 | mV/°C | ||
Total output variation | See (2) | 4.82 | 5.18 | V | ||
VREF noise voltage | 10 Hz to 10 kHz, TJ = 25°C, see (2) | 50 | µV | |||
Long term stability | 1000 hours, TJ = 125°C, see (2) | 5 | 25 | mV | ||
IVREF | Output short circuit (source current) | 30 | 45 | 55 | mA | |
OSCILLATOR | ||||||
fOSC | Initial accuracy | TJ = 25°C, see (3) | 50.5 | 53 | 55 | kHz |
Voltage stability | 12 V ≤ VVDD ≤ 18 V | 0.2% | 1% | |||
Temperature stability | TJ(MIN) to TJ(MAX), see (2) | 1% | 2.5% | |||
Amplitude | RT/CT pin peak-to-peak voltage | 1.9 | V | |||
Discharge current | TJ = 25°C, VRT/CT = 2 V, see (4) | 7.7 | 8.4 | 9 | mA | |
VRT/CT = 2 V, see (4) | 7.2 | 8.4 | 9.5 | |||
ERROR AMPLIFIER | ||||||
VFB | Feedback input voltage, initial accuracy | VCOMP = 2.5 V, TJ = 25°C | 2.475 | 2.5 | 2.525 | V |
Feedback input voltage, total variation | VCOMP = 2.5 V | 2.45 | 2.5 | 2.55 | V | |
IFB | Input bias current (source current) | VFB = 5 V | 0.1 | 2 | µA | |
AVOL | Open-loop voltage gain | 2 V ≤ VOUT ≤ 4 V | 65 | 90 | dB | |
Unity gain bandwidth | See (2) | 1 | 1.5 | MHz | ||
PSRR | Power supply rejection ratio | 12 V ≤ VVDD ≤ 18 V | 60 | dB | ||
Output sink current | VFB = 2.7 V, VCOMP = 1.1 V | 2 | 14 | mA | ||
Output source current | VFB = 2.3 V, VCOMP = 5 V | 0.5 | 1 | mA | ||
VOH | High-level COMP voltage | VFB = 2.7 V, RCOMP = 15 kΩ COMP to GND | VREF - 0.2 | V | ||
VOL | Low-level COMP voltage | VFB = 2.7 V, RCOMP = 15 kΩ COMP to VREF | 0.1 | 1.1 | V | |
CURRENT SENSE | ||||||
ACS | Gain | See (5)(6) | 2.85 | 3 | 3.15 | V/V |
VCS | Maximum input signal | VFB < 2.4 V | 0.9 | 1 | 1.1 | V |
PSRR | Power supply rejection ratio | VVDD = 12 V to 18 V(2)(5) | 70 | dB | ||
ICS | Input bias current (source current) | 0.1 | 2 | µA | ||
tD | CS to output delay | 35 | 70 | ns | ||
COMP to CS offset | VCS = 0 V | 1.15 | V | |||
OUTPUT | ||||||
VOUT(low) | RDS(on) pulldown | ISINK = 200 mA | 5.5 | 15 | Ω | |
VOUT(high) | RDS(on) pullup | ISOURCE = 200 mA | 10 | 25 | Ω | |
tRISE | Rise tIme | TJ = 25°C, COUT = 1 nF | 25 | 50 | ns | |
tFALL | Fall tIme | TJ = 25°C, COUT = 1 nF | 20 | 40 | ns | |
UNDERVOLTAGE LOCKOUT | ||||||
VDDON | Start threshold | UCCx8C42, UCCx8C44 | 13.5 | 14.5 | 15.5 | V |
UCCx8C43, UCCx8C45 | 7.8 | 8.4 | 9 | |||
UCCx8C40, UCCx8C41 | 6.5 | 7 | 7.5 | |||
VDDOFF | Minimum operating voltage | UCCx8C42, UCCx8C44 | 8 | 9 | 10 | V |
UCCx8C43, UCCx8C45 | 7 | 7.6 | 8.2 | |||
UCCx8C40, UCCx8C41 | 6.1 | 6.6 | 7.1 | |||
PWM | ||||||
DMAX | Maximum duty cycle | UCCx8C42, UCCx8C43, UCCx8C40, VFB < 2.4 V | 94% | 96% | ||
UCCx8C44, UCCx8C45, UCCx8C41, VFB < 2.4 V | 47% | 48% | ||||
DMIN | Minimum duty cycle | VFB > 2.6 V | 0% | |||
CURRENT SUPPLY | ||||||
ISTART-UP | Start-up current | VVDD = VDDON – 0.5 V | 50 | 100 | µA | |
IVDD | Operating supply current | VFB = VCS = 0 V | 2.3 | 3 | mA |