SLUSDC1 September 2018 UCD90320U
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ANALOG MONITOR PINS(1) | |||
AMON1 | E2 | I | Analog input monitor pin |
AMON2 | E1 | I | Analog input monitor pin |
AMON3 | F2 | I | Analog input monitor pin |
AMON4 | F1 | I | Analog input monitor pin |
AMON5 | B3 | I | Analog input monitor pin |
AMON6 | A3 | I | Analog input monitor pin |
AMON7 | B4 | I | Analog input monitor pin |
AMON8 | A4 | I | Analog input monitor pin |
AMON9 | B5 | I | Analog input monitor pin |
AMON10 | A5 | I | Analog input monitor pin |
AMON11 | B6 | I | Analog input monitor pin |
AMON12 | A6 | I | Analog input monitor pin |
AMON13 | C1 | I | Analog input monitor pin |
AMON14 | C2 | I | Analog input monitor pin |
AMON15 | B1 | I | Analog input monitor pin |
AMON16 | B2 | I | Analog input monitor pin |
AMON17 | G2 | I | Analog input monitor pin |
AMON18 | G1 | I | Analog input monitor pin |
AMON19 | H1 | I | Analog input monitor pin |
AMON20 | H2 | I | Analog input monitor pin |
AMON21 | B7 | I | Analog input monitor pin |
AMON22 | A7 | I | Analog input monitor pin |
AMON23 | B8 | I | Analog input monitor pin |
AMON24 | A8 | I | Analog input monitor pin |
ENABLE PINS | |||
EN1(GPIO) | M9 | I/O | Digital output, rail enable signal or GPIO(2) |
EN2(GPIO) | N9 | I/O | Digital output, rail enable signal or GPIO |
EN3(GPIO) | L10 | I/O | Digital output, rail enable signal or GPIO |
EN4(GPIO) | K10 | I/O | Digital output, rail enable signal or GPIO |
EN5(GPIO) | L9 | I/O | Digital output, rail enable signal or GPIO |
EN6(GPIO) | K9 | I/O | Digital output, rail enable signal or GPIO |
EN7(GPIO) | N8 | I/O | Digital output, rail enable signal or GPIO |
EN8(GPIO) | M8 | I/O | Digital output, rail enable signal or GPIO |
EN9(GPIO) | L8 | I/O | Digital output, rail enable signal or GPIO |
EN10(GPIO) | K8 | I/O | Digital output, rail enable signal or GPIO |
EN11(GPIO) | N7 | I/O | Digital output, rail enable signal or GPIO |
EN12(GPIO) | M7 | I/O | Digital output, rail enable signal or GPIO |
EN13(GPIO) | K7 | I/O | Digital output, rail enable signal or GPIO |
EN14(GPIO) | L7 | I/O | Digital output, rail enable signal or GPIO |
EN15(GPIO) | N4 | I/O | Digital output, rail enable signal or GPIO |
EN16(GPIO) | N3 | I/O | Digital output, rail enable signal or GPIO |
EN17(GPIO) | K3 | I/O | Digital output, rail enable signal or GPIO |
EN18(GPIO) | K4 | I/O | Digital output, rail enable signal or GPIO |
EN19(GPIO) | J4 | I/O | Digital output, rail enable signal or GPIO |
EN20(GPIO) | J2 | I/O | Digital output, rail enable signal or GPIO |
EN21(GPIO) | J3 | I/O | Digital output, rail enable signal or GPIO |
EN22(GPIO) | H4 | I/O | Digital output, rail enable signal or GPIO |
EN23(GPIO) | H3 | I/O | Digital output, rail enable signal or GPIO |
EN24(GPIO) | G4 | I/O | Digital output, rail enable signal or GPIO |
EN25(GPIO) | F13 | I/O | Digital output, rail enable signal or GPIO |
EN26(GPIO) | F12 | I/O | Digital output, rail enable signal or GPIO |
EN27(GPIO) | G11 | I/O | Digital output, rail enable signal or GPIO |
EN28(GPIO) | H10 | I/O | Digital output, rail enable signal or GPIO |
EN29(GPIO) | H13 | I/O | Digital output, rail enable signal or GPIO |
EN30(GPIO) | H12 | I/O | Digital output, rail enable signal or GPIO |
EN31(GPIO) | H11 | I/O | Digital output, rail enable signal or GPIO |
EN32(GPIO) | L13 | I/O | Digital output, rail enable signal or GPIO |
CLOSED-LOOP MARGIN PINS | |||
MAR1(GPIO) | J13 | I/O | Closed-loop margin PWM output or General GPIO |
MAR2(GPIO) | L5 | I/O | Closed-loop margin PWM output or General GPIO |
MAR3(GPIO) | D8 | I/O | Closed-loop margin PWM output or General GPIO |
MAR4(GPIO) | K6 | I/O | Closed-loop margin PWM output or General GPIO |
MAR5(GPIO) | D4 | I/O | Closed-loop margin PWM output or General GPIO |
MAR6(GPIO) | E4 | I/O | Closed-loop margin PWM output or General GPIO |
MAR7(GPIO) | F5 | I/O | Closed-loop margin PWM output or General GPIO |
MAR8(GPIO) | N5 | I/O | Closed-loop margin PWM output or General GPIO |
MAR9(GPIO) | N6 | I/O | Closed-loop margin PWM output or General GPIO |
MAR10(GPIO) | K5 | I/O | Closed-loop margin PWM output or General GPIO |
MAR11(GPIO) | M6 | I/O | Closed-loop margin PWM output or General GPIO |
MAR12(GPIO) | L6 | I/O | Closed-loop margin PWM output or General GPIO |
MAR13(GPIO) | D11 | I/O | Closed-loop margin PWM output or General GPIO |
MAR14(GPIO) | C12 | I/O | Closed-loop margin PWM output or General GPIO |
MAR15(GPIO) | A13 | I/O | Closed-loop margin PWM output or General GPIO |
MAR16(GPIO) | B13 | I/O | Closed-loop margin PWM output or General GPIO |
MAR17(GPIO) | D12 | I/O | Closed-loop margin PWM output or General GPIO |
MAR18(GPIO) | C13 | I/O | Closed-loop margin PWM output or General GPIO |
MAR19(GPIO) | E12 | I/O | Closed-loop margin PWM output or General GPIO |
MAR20(GPIO) | E13 | I/O | Closed-loop margin PWM output or General GPIO |
MAR21(GPIO) | M13 | I/O | Closed-loop margin PWM output or General GPIO |
MAR22(GPIO) | L12 | I/O | Closed-loop margin PWM output or General GPIO |
MAR23(GPIO) | M5 | I/O | Closed-loop margin PWM output or General GPIO |
MAR24(GPIO) | J12 | I/O | Closed-loop margin PWM output or General GPIO |
GPIO AND CASCADING PINS | |||
DMON1(GPIO) | F4 | I/O | Digital input monitor pin or GPIO |
DMON2(GPIO) | F3 | I/O | Digital input monitor pin or GPIO |
DMON3(GPIO) | G3 | I/O | Digital input monitor pin or GPIO |
DMON4(GPIO) | D10 | I/O | Digital input monitor pin or GPIO |
DMON5(GPIO) | L11 | I/O | Digital input monitor pin or GPIO |
DMON6(GPIO) | N12 | I/O | Digital input monitor pin or GPIO |
DMON7(GPIO) | N11 | I/O | Digital input monitor pin or GPIO |
DMON8(GPIO) | M11 | I/O | Digital input monitor pin or GPIO |
GPIO | |||
GPIO1 | B11 | I/O | GPIO |
GPIO2 | B12 | I/O | GPIO |
GPIO3 | C11 | I/O | GPIO |
GPIO4 | A12 | I/O | GPIO |
SYNC_CLK | K2 | I/O | Synchronization clock I/O for multiple chip cascading |
LOGIC GPO PINS | |||
LGPO1(GPIO) | C9 | I/O | Logic GPO or GPIO |
LGPO2(GPIO) | B9 | I/O | Logic GPO or GPIO |
LGPO3(GPIO) | A9 | I/O | Logic GPO or GPIO |
LGPO4(GPIO) | C8 | I/O | Logic GPO or GPIO |
LGPO5(GPIO) | D5 | I/O | Logic GPO or GPIO |
LGPO6(GPIO) | C5 | I/O | Logic GPO or GPIO |
LGPO7(GPIO) | C6 | I/O | Logic GPO or GPIO |
LGPO8(GPIO) | C4 | I/O | Logic GPO or GPIO |
LGPO9(GPIO) | L3 | I/O | Logic GPO or GPIO |
LGPO10(GPIO) | M1 | I/O | Logic GPO or GPIO |
LGPO11(GPIO) | M2 | I/O | Logic GPO or GPIO |
LGPO12(GPIO) | M3 | I/O | Logic GPO or GPIO |
LGPO13(GPIO) | L4 | I/O | Logic GPO or GPIO |
LGPO14(GPIO) | N1 | I/O | Logic GPO or GPIO |
LGPO15(GPIO) | M4 | I/O | Logic GPO or GPIO |
LGPO16(GPIO) | N2 | I/O | Logic GPO or GPIO |
PMBus COMM INTERFACE | |||
PMBUS_CLK | E10 | I | PMBus clock (must pull up to V33D) |
PMBUS_DATA | D13 | I/O | PMBus data (must pull up to V33D) |
PMBALERT | F11 | O | PMBus alert, active-low, open-drain output (must pull up to V33D) |
PMBUS_CNTRL | E11 | I | PMBus control pin |
PMBUS_ADDR0 | L2 | I | PMBus digital address input. Bit 0 |
PMBUS_ADDR1 | L1 | I | PMBus digital address input. Bit 1 |
PMBUS_ADDR2 | K1 | I | PMBus digital address input. Bit 2 |
JTAG | |||
JTAG_TMS | A10 | I | Test mode select with internal pull-up |
JTAG_TCK | C10 | I | Test clock with internal pull-up |
JTAG_TDO | A11 | O | Test data out with internal pull-up |
JTAG_TDI | B10 | I | Test data in with internal pull-up |
INPUT POWER, GROUND, AND EXTERNAL REFERENCE PINS | |||
RESET | G10 | I | Active-low device reset input. Pull up to V33D. |
V33A | D3 | I | Analog 3.3-V supply. Decouple from V33D to minimize the electrical noise contained on V33D from affecting the analog functions. |
V33D | D7, E6, E8, E9, F10, J7, J9, J10 | I | Digital 3.3-V supply for I/O and some logic. |
BPCap | D6, J1, J6, K13 | I | Positive supply for most of the logic function, including the processor core and most peripherals. The voltage on this pin is 1.2 V and is supplied by the on-chip LDO. The BPCap pins should only be connected to each other and an external capacitor as specified in On-Chip Low Drop-Out (LDO) Regulator section of the Electrical Characteristics table. |
AVSS | C3, E3 | I | Analog ground. These are separated from DVSS to minimize the electrical noise contained on V33D from affecting the analog functions. |
DVSS | A1, C7, D9, E5, F9, H5, H9, J5, J8, J11, H6, H7, H8, G5, G6, G7, G8, G9, F6, F7, F8, E7 | I | Ground reference for logic and I/O pins. |
VREFA+ | D2 | I | (Optional) positive node of external reference voltage |
VREFA- | D1 | I | (Optional) negative node of external reference voltage |
UNUSED PINS | |||
UNUSED-NC | A2, G13, M12, N10 | – | Do not connect. Leave floating or isolated. |
UNUSED-DVSS | G12, K11, M10, N13 | – | Tie to DVSS. |
UNUSED-V33D | K12 | – | Tie to V33D. |