SLRS060C May   2012  – November 2016 ULN2003V12
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Diagram
    3. 7.3 Feature Description
      1. 7.3.1 TTL and Other Logic Inputs
      2. 7.3.2 Input RC Snubber
      3. 7.3.3 High-impedance Input Drivers
    4. 7.4 Device Functional Modes
  8. Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Unipolar Stepper Motor Driver
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Application Curves
      2. 8.2.2 Inverting Logic Level Shifter
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
      3. 8.2.3 Maximum Supply Selector
        1. 8.2.3.1 Design Requirements
      4. 8.2.4 Constant Current LED Driver
        1. 8.2.4.1 Design Requirements
      5. 8.2.5 NOR Logic Driver
        1. 8.2.5.1 Design Requirements
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
      1. 10.3.1 On-chip Power Dissipation
      2. 10.3.2 Thermal Reliability
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Specifications

Absolute Maximum Ratings

Specified at TJ = –40°C to 125°C (unless otherwise noted)(1)
MIN MAX UNIT
Pins IN1 – IN7 to GND voltage, VIN –0.3 5.5 V
Pins OUT1 – OUT7 to GND voltage, VOUT 20 V
Pin COM to GND voltage, VCOM 20 V
Maximum GND-pin continuous current, IGND 100ºC < TJ < 125°C 700 mA
TJ < 100°C 1 A
Operating virtual junction temperature, TJ –55 150 °C
Storage temperature, Tstg –55 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±500
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VOUT Channel off-state output pullup voltage 16 V
VCOM COM pin voltage 16 V
IOUT(ON)(1) Per channel continuous sink current VINx = 3.3 V 100(1) mA
VINx = 5 V 140(1)
TJ Operating junction temperature –40 125 ºC
See Absolute Maximum Ratings for TJ dependent absolute maximum GND-pin current.

Thermal Information

THERMAL METRIC(1) ULN2003V12 UNIT
D (SOIC) PW (TSSOP)
16 PINS 16 PINS
RθJA Junction-to-ambient thermal resistance 104.8 130.6 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 63.7 62.7 °C/W
RθJB Junction-to-board thermal resistance 62.3 76.1 °C/W
ψJT Junction-to-top characterization parameter 27.1 15.9 °C/W
ψJB Junction-to-board characterization parameter 62.1 75.5 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

Typical values are at TJ = 25°C, minimum and maximum values over the recommended junction temperature range
TJ = –40°C to 125°C, and over recommended operating conditions (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
INPUTS IN1 THROUGH IN7 PARAMETERS
VI(ON) IN1–IN7 logic high input voltage Vpullup = 3.3 V, Rpullup = 1 kΩ, IOUTX = 3.2 mA 1.65 V
VI(OFF) IN1–IN7 logic low input voltage Vpullup = 3.3 V, Rpullup = 1 kΩ, IOUTX < 20 µA 0.6
II(ON) IN1–IN7 ON state input current Vpullup = 12 V, VINx = 3.3 V 12 25 µA
II(OFF) IN1–IN7 OFF state input leakage Vpullup = 12 V, VINx = 0 V 250 nA
OUTPUTS OUT1 THROUGH OUT7 PARAMETERS
VOL(VCE-SAT) OUT1–OUT7 low-level output voltage VINX = 3.3 V, IOUTX = 20 mA 0.12 0.15 V
VINX = 3.3 V, IOUTX = 100 mA 0.6 0.75
VINX = 5 V, IOUTX = 20 mA 0.09 0.11
VINX = 5 V, IOUTX = 140 mA 0.6 0.75
IOUT(ON) OUT1–OUT7 ON-state continuous current at VOUTX = 0.6 V(1)(2) VINX = 3.3 V, VOUTX = 0.6 V 80 100 mA
VINX = 5 V, VOUTX = 0.6 V 95 140
IOUT(OFF)(ICEX) OUT1–OUT7 OFF-state leakage current VINX = 0 V, VOUTX = VCOM = 16 V 0.5 µA
SWITCHING PARAMETERS(3)(5)
tPHL OUT1–OUT7 logic high propagation delay VINX = 3.3 V, Vpullup = 12 V, Rpullup = 1 kΩ 50 70 ns
tPLH OUT1–OUT7 logic low propagation delay VINX = 3.3V, Vpullup = 12 V, Rpullup = 1 kΩ 121 140 ns
t CHANNEL Channel-to-channel delay Over recommended operating conditions and with same test conditions on channels. 15 50 ns
RPD IN1–IN7 input pulldown resistance 210 300 390
ζ IN1–IN7 input filter time constant 9 ns
COUT OUT1–OUT7 output capacitance VINX = 3.3 V, VOUTX = 0.4 V 15 pF
FREE-WHEELING DIODE PARAMETERS(5)(4)
VF Forward voltage drop IF-peak = 140 mA, VF = VOUTx – VCOM 1.2 V
IF-peak Diode peak forward current 140 mA
The typical continuous current rating is limited by VOL= 0.6 V. Whereas, absolute maximum operating continuous current may be limited by the Thermal performance parameters listed in the Thermal Information and other reliability parameters listed in Recommended Operating Conditions.
See Absolute Maximum Ratings for TJ dependent absolute maximum GND-pin current.
Rise and fall propagation delays, tPHL and tPLH, are measured between 50% values of the input and the corresponding output signal amplitude transition.
Not rated for continuous current operation. For higher reliability, use an external freewheeling diode for inductive loads resulting in more than specified maximum free-wheeling. Diode peak current across various temperature conditions.
Specified by design only. Validated during qualification. Not measured in production testing.

Typical Characteristics

TA = 25ºC
ULN2003V12 tc1_lrs059.png Figure 1. Load Current, 1-Channel at VOL = 0.6 V
ULN2003V12 tc2_lrs059.png Figure 2. Load Current, 7-Channels in Parallel at VOL = 0.6 V