SBOS394E November 2007 – July 2019 VCA824
PRODUCTION DATA.
Two printed circuit boards (PCBs) are available to assist in the initial evaluation of circuit performance using the VCA824 in its two package options. Both of these are offered free of charge as unpopulated PCBs, delivered with a user's guide. The summary information for these fixtures is shown in Table 1.
PRODUCT | PACKAGE | BOARD PART NUMBER | LITERATURE REQUEST NUMBER |
---|---|---|---|
VCA824ID | SO-14 | DEM-VCA-SO-1B | SBOU050 |
VCA824IDGS | MSOP-10 | DEM-VCA-MSOP-1A | SBOU051 |
The demonstration fixtures can be requested at the Texas Instruments web site (www.ti.com) through the VCA824 product folder.