JAJSRN2 October 2023 ADC12DJ5200-SEP
PRODUCTION DATA
Test modes are enabled by setting JTEST (see the JESD204C test pattern control register) to the desired test mode. Each test mode is described in detail in the following sections. Regardless of the test mode, the serializer outputs (number of lanes, rate) are powered up based on JMODE. Only enable the test modes when the JESD204C link is disabled. Figure 6-24 provides a diagram showing the various test mode insertion points.