JAJSFG3C may 2018 – may 2023 ADC12DL3200
PRODUCTION DATA
The LVDS output drivers can be configured for various swings, terminations and output common-mode levels to meet the needs of different receivers. The swing can be adjusted between high swing (default) and low swing mode to save power by setting LVDS_SWING to 0x1. Further power savings can be gained by choosing the high-Z termination mode by setting LVDS_SWING to 0x3. Only use high-Z termination mode with short transmission lines and for receivers with high-Z termination. The common-mode voltage is adjusted by adjusting the VLVDS supply voltage. The output common-mode voltage roughly tracks the VLVDS supply voltage by VOCM = VLVDS – 0.6 V.