JAJSGV3B September 2015 – January 2019 ADC31JB68
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LINK | SYNC | REALIGN | ALIGN | PLL_LOCK | CAL_DONE | CLK_RDY |
R | R | R | R/W | R/W | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | N/A | Reserved. |
6 | LINK | R | N/A | JESD204B link status
This bit is set when synchronization is finished, transmission of the ILA sequence is complete, and valid data is being transmitted. 0 : Link not established 1 : Link established and valid data transmitted |
5 | SYNC | R | N/A | JESD204B link synchronization request status
This bit is cleared when a synchronization request is received at the SYNCb input. 0 : Synchronization request received at the SYNCb input and synchronization is in progress 1 : Synchronization not requested Note:
|
4 | REALIGN | R/W | N/A | SYSREF re-alignment status
This bit is set when a SYSREF event causes a shift in the phase of the internal frame or LMFC clocks. Note:
|
3 | ALIGN | R/W | N/A | SYSREF alignment status
This bit is set when the ADC has processed a SYSREF event and indicates that the local frame and multi-frame clocks are now based on a SYSREF event. Note:
|
2 | PLL_LOCK | R | N/A | PLL lock status. This bit is set when the PLL has achieved lock.
0 : PLL unlocked 1 : PLL locked |
1 | CAL_DONE | R | N/A | ADC calibration status
This bit is set when the ADC calibration is complete. 0 : Calibration currently in progress or not yet completed 1 : Calibration complete Note:
|
0 | CLK_RDY | R | N/A | Input clock status
This bit is set when the ADC is powered-up and detects an active clock signal at the CLKIN input. 0 : CLKIN not detected 1 : CLKIN detected |