JAJSNQ4 March 2023 ADC34RF52
PRODUCTION DATA
The ADC34RF52 supports several different options to update the NCO frequencies. Fast frequency hopping can be achieved in one of the following ways:
NCO CONTROL | SCLK | SDATA | SPISEL | GPIO1 | GPIO2 | NCO SEL MODE |
---|---|---|---|---|---|---|
Regular SPI (default) | SPI Interface | 0 | used for other purpose | 00 | ||
GPIO1/2 | SPI Interface | 0 | used for NCO control | 00 | ||
GPIO1/2, SPISEL, SCLK/SDATA | NCO CONTROL | 1 | used for NCO control | 00 | ||
FAST SPI | SPI Interface | 1 | SDATA | SCLK | 10 |
The internal NCO is switched quickly; however, the switching time depends primarily on the time it takes to flush out the decimation filter as shown in Table 7-24.
Decimation Setting | NCO Switching Time |
---|---|
/4 | ~ 500 ns |
/8 | ~ 700 ns |
/16 | ~ 1.2 us |
/32 | ~ 2 us |
/64 | ~ 4 us |
/128 | ~ 8 us |