JAJSDU5A August 2017 – February 2020 ADS114S06B , ADS114S08B
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 36 shows the register settings for this design.
REGISTER | NAME | SETTING | DESCRIPTION |
---|---|---|---|
02h | INPMUX | 12h | Select AINP = AIN1 and AINN = AIN2 |
03h | PGA | 0Bh | PGA enabled, PGA Gain = 8 |
04h | DATARATE | 14h | Continuous conversion mode, 20-SPS data rate |
05h | REF | 06h | Positive and negative reference buffers enabled, REFP1 and REFN1 reference inputs selected, internal reference always on |
06h | IDACMAG | 05h | IDAC magnitude set to 500 µA |
07h | IDACMUX | 35h | IDAC2 set to AIN3, IDAC1 set to AIN5 |
08h | VBIAS | 00h | |
09h | SYS | 10h | |
0Ah | OFCAL0(1) | xxh | |
0Bh | OFCAL1 | xxh | |
0Ch | OFCAL2 | xxh | |
0Dh | FSCAL0(1) | xxh | |
0Eh | FSCAL1 | xxh | |
0Fh | FSCAL2 | xxh | |
10h | GPIODAT | 00h | |
11h | GPIOCON | 00h |