JAJSG99 September 2018 ADS1235
PRODUCTION DATA.
This configuration connects the PGA inputs to the internal VCOM voltage as defined: (AVDD + AVSS) / 2. Use this connection to short the inputs to measure the ADC noise performance and offset voltage, or to short the inputs for offset calibration. See Figure 39 for register settings for the internal VCOM connection.