JAJSFA9E November 2011 – April 2018 ADS5294
PRODUCTION DATA.
The ADS5294 is a high-speed, multi-channel ADC suitable for medical imaging, communication systems, multi-channel data acquisition, and so on. In all applications, the signal dynamic range, center frequency, and bandwidth are the key requirements for the ADC selection.
The ADS5294 has a noise level of approximately 20 nV/√Hz referred to its input, assuming of a sampling rate of 80 MHz, a 2-Vpp input, and 75.5-dBFS SNR. Suitable ADS5294 driver circuit shall be designed to achieve better than 20 nV/√Hz output referred noise.