JAJSHK9A June 2019 – December 2019 ADS7038
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
AVDD | Analog supply voltage | 2.35 | 3.3 | 5.5 | V | |
DVDD | Digital supply voltage | 1.65 | 3.3 | 5.5 | V | |
ANALOG INPUTS | ||||||
FSR | Full-scale input range | AINX - GND | 0 | AVDD | V | |
VIN | Absolute input voltage | AINX - GND | –0.1 | AVDD + 0.1 | V | |
TEMPERATURE RANGE | ||||||
TA | Ambient temperature | –40 | 25 | 125 | ℃ |