JAJSCA2B June 2016 – January 2018 ADS8910B , ADS8912B , ADS8914B
PRODUCTION DATA.
This register controls the four MSB of the output pattern when DATA_VAL = 1b; see Figure 99.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | PATN_MSB_BITS | |||
R-0b | R-0b | R-0b | R-0b | R/W-0000b |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | 0 | R | 0000b | Reserved bits. Reads return 0000b. |
3-0 | PATN_MSB_BITS | R/W | 0000b | 4 MSB of the output pattern |