JAJSJG5 July 2020 ADS9226
PRODUCTION DATA
The device requires an external reference voltage of the value VREFIN, as specified in Section 6. Figure 7-4 shows the connections for using the device with an external reference. A reference without an integrated buffer can be used because of the high input impedance of the REFIN pin.