JAJSJW6A January 2023 – December 2023 ADS9815 , ADS9817
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
AVDD_5V to GND | –0.3 | 6 | V | |
VDD_1V8 to GND | –0.3 | 2.1 | V | |
IOVDD to GND | –0.3 | 2.1 | V | |
AINxP and AINxM to GND | –18 | 18 | V | |
REFIO to REFM | REFM – 0.3 | AVDD_5V + 0.3 | V | |
REFM to GND | GND – 0.3 | GND + 0.3 | V | |
Digital inputs to GND | GND – 0.3 | 2.1 | V | |
Input current to any pin except supply pins(2) | –10 | 10 | mA | |
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –60 | 150 | °C |